Publiceer je producten
AD-84000 Rush Street® AER-DEC® 4-Station Wall-Mounted Sink

AD-84000 Rush Street® AER-DEC® 4-Station Wall-Mounted Sink

Features

  • Four Station Lavatory System with the following features:
  • Built in patented airdam technology that eliminates backsplash and updrafts
  • A monolithic console available in Corian® or quartz
  • Basins can be sized to project requirements
  • Many customization options - see Configurator.Sloan.com for all options
  • Deck mounted dryer with HEPA filter technology minimizes the risk of slip and fall from water on the bathroom floor
  • ADA compliant design and IAPMO certification for commerical load and drain requirements
  • Includes deck mounted Rush St. style hand dryers standard, available in all of Sloan's finishes
  • Pairs great with Sloan Rush St. faucets and soap dispensers, available in all of Sloan's finishes
Technische specificatie
  • Unieke ref.rush-street_AD-84000
  • ProductfamilieAER-DEC® Sinks
  • ProductgroepRush Street®
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2023-11-03
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011550
  • ETIM-naamWashbasin
  • Uniclass 2015-codePr_40_20_96_81
  • Uniclass 2015-beschrijvingSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika