Publiceer je producten
SloanStone® ELS 42000 2-Station Wall-Mounted Lavatory System Sink

SloanStone® ELS 42000 2-Station Wall-Mounted Lavatory System Sink

Features

  • Double Station Lavatory System with Sloan Sensor Operated, Chrome Plated Hand Washing Faucets with the following features:
  • Lavatory constructed of Non-porous SloanStone Solid Surface Material
  • Lavatory supported by a heavy duty, 14 gauge stainless steel Mounting Frame
  • In-line Thermostatic Water Mixing Valve
  • Integral overflow drainage system
  • Sloan Optima Sensor Operated Faucets for hands free operation
  • Lavatory System is shipped pre-plumbed with Sloan Electronic Controls for easy installation
Technische specificatie
  • Unieke ref.sinks_sloanstone_els-42000
  • ProductfamilieSanitary
  • ProductgroepSinks/Lavatories
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-07-28
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011550
  • ETIM-naamWashbasin
  • UNSPSC-naamSinks
  • UNSPSC-code30181504
  • Uniclass 2015-codePr_40_20_96_81
  • Uniclass 2015-beschrijvingSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika