Publiceer je producten
EW-63000 SloanStone® 3-Station Wall-Mounted Washstation Sink

EW-63000 SloanStone® 3-Station Wall-Mounted Washstation Sink

Features

  • Triple Station Lavatory System with Sloan Electronic Sensor Technology with the following features:
  • Integrated Head containing pre-plumbed water paths and electronic components preassembled on a single mounting plate for rapid, easy installation/maintenance
  • Sloan Electronic Sensors for hands free point of use activation
  • Optional top filled gravity fed manual Soap Dispensers
  • Basin and Integrated Head constructed of durable SloanStone solid surface material
  • ADA and TAS lavatory Rim Height Standards achieved in a single design
  • Aesthetically pleasing soft contoured one-piece continuous Basin
Technische specificatie
  • Unieke ref.sinks_sloanstone_EW-63000
  • ProductfamilieSinks
  • ProductgroepSloanStone® Sinks
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-11-03
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011550
  • ETIM-naamWashbasin
  • Uniclass 2015-codePr_40_20_96_81
  • Uniclass 2015-beschrijvingSinks
  • CSI MasterFormat 2014 Code22 42 16
  • CSI MasterFormat 2014 TitelCommercial Lavatories and Sinks
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks

Beschikbaarheid regio

Azië Noord Amerika Zuid-Amerika Afrika