Publiceer je producten
Performance HPS

Performance HPS

Performance HPS is the premier, thin mil system with a gloss finish.  This three layer, high performance system is high solids, with low odor and low VOC. It is applied with two coats of epoxy and topcoated with a light stable and chemical resistant urethane, Eco-HPS® 100 (High Protection System). This system can be applied indoors during working hours.

Technische specificatie
  • Unieke ref.tennant-performance-hps
  • ProductfamilieFlooring Systems
  • ProductgroepTennant Performance
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-13
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beschermlagen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_35_31_68
  • Uniclass 2015-beschrijvingProtective coatings
  • CSI MasterFormat 2014 Code09 67 00
  • CSI MasterFormat 2014 TitelFluid-Applied Flooring
  • OmniClass-nummer23-15 21 13 23
  • OmniClass-titelCoatings for Concrete and Masonry

Beschikbaarheid regio

Noord Amerika Zuid-Amerika