Publiceer je producten
Traffic 3

Traffic 3

Tennant Traffic 3 is a durable, three coat, light stable, parking deck solution, under 100 g/L VOC's. This system is used to effectively repair eroded or sloped areas, while providing slip-resistant texture to help prevent accidents in wet conditions. It is built to withstand extreme temperatures, vehicular fluids and vehicular traffic. 

Technische specificatie
  • Unieke ref.traffic-3
  • ProductfamilieFlooring Systems
  • ProductgroepTennant Traffic
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-13
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouwmaterialen - Beschermlagen
  • IFC-classificatieMateriaal
  • Uniclass 2015-codePr_35_31_68
  • Uniclass 2015-beschrijvingProtective coatings
  • CSI MasterFormat 2014 Code09 67 00
  • CSI MasterFormat 2014 TitelFluid-Applied Flooring
  • OmniClass-nummer23-15 21 13 23
  • OmniClass-titelCoatings for Concrete and Masonry

Beschikbaarheid regio

Noord Amerika Zuid-Amerika