Publiceer je producten
GENUS-COPPO
GENUS-COPPO
GENUS-COPPO
GENUS-COPPO
GENUS-COPPO

    GENUS-COPPO

    GENUS COPPO

    Genus Coppo is a sheet shaped for the covering of civil buildings, its particular profile allows to satisfy even the aesthetic sense, once laid it gives the effect of a real tile roof. The battening must be provided, as for a classic roof with traditional tiles, every 350 mm. In the case of a continuous support plane, the spacing can be every 700 mm with the use of suitable compression-resistant insulation.

    Specificatie
    • Tile length 350 mm

      spacing 700 mm

      thicknesses 0.50/0.60/0.80 in steel

      in aluminum 0.70/0.80

    Technische specificatie
    • Unieke ref.GENUS-COPPO
    • ProductfamilieCoverings
    • ProductgroepPolyurethane insulated panels
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-07-23
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalPolyurethaan
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectMuren - Sandwichpanelen
    • Uniclass 2015-codePr_25_71_50_22
    • Uniclass 2015-beschrijvingComposite panels
    • CSI MasterFormat 2014 Code07 41 13
    • CSI MasterFormat 2014 TitelMetal Roof Panels
    • OmniClass-nummer23-13 39 27 11 11
    • OmniClass-titelMetal Roof Panels