Publiceer je producten
UNI-PARETE-WOOL
UNI-PARETE-WOOL
UNI-PARETE-WOOL
UNI-PARETE-WOOL

    UNI-PARETE-WOOL

    UNI PARETE LANA

    UNI 5 and UNI Parete in the version with mineral fiber with fire resistance, for structures requiring incombustibility and insulation. Mineral fiber is an inorganic material that melts at temperatures above 1000°C, this natural insulator does not contribute to the development and propagation of the fire nor to the emission of toxic gases. UNI 5 and UNI Parete are insulating products compliant with EN 14509 standard.

    Specificatie
    • Maximum insulation 100kg m3 ± 10%

      Lower and upper side 0.5 mm

      Reaction class A2-S1, d0

    Technische specificatie
    • Unieke ref.UNI-PARETE-WOOL
    • ProductfamilieCoverings
    • ProductgroepPolyurethane insulated panels
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-07-23
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalPolyurethaan
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectMuren - Sandwichpanelen
    • Uniclass 2015-codePr_25_71_50_22
    • Uniclass 2015-beschrijvingComposite panels
    • CSI MasterFormat 2014 Code07 41 13
    • CSI MasterFormat 2014 TitelMetal Roof Panels
    • OmniClass-nummer23-13 39 27 11 11
    • OmniClass-titelMetal Roof Panels