Publiceer je producten
Vertiv™ CoolPhase Ceiling
Vertiv™ CoolPhase Ceiling
Vertiv™ CoolPhase Ceiling
Vertiv™ CoolPhase Ceiling
    Vertiv

    Vertiv™ CoolPhase Ceiling

    Vertiv™ CoolPhase Ceiling provides dedicated cooling for IT equipment without taking up valuable floor space. This ceiling-mounted precision cooling unit is designed specifically for edge computing and small IT spaces, offering high efficiency cooling with capacities ranging from 3.5 kW to 28 kW. Systems can be configured with options like humidification and reheat to match exact application needs.

    Technische specificatie
    • Unieke ref.vertiv-coolphase-ceiling
    • ProductfamilieVertiv Heat Rejection
    • ProductgroepHear Rejection Condenser Units
    • TypeDigital Inventory (Products)
    • Publicatiedatum2026-04-28
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGehard staal
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Heat Exchanger
    • IFC-classificatieCondensator
    • ETIM-codeEC011286
    • ETIM-naamHeat recovery unit
    • Uniclass 2015-codePr_70_65_03_02
    • Uniclass 2015-beschrijvingAir cooled condensing units
    • CSI MasterFormat 2014 Code23 63 13
    • CSI MasterFormat 2014 TitelAir-Cooled Refrigerant Condensers
    • OmniClass-nummer23-33 43 00
    • OmniClass-titelHVAC Condenser Units