Publiceer je producten
Liebert® DCD Water Based Cooling Modules
Liebert® DCD Water Based Cooling Modules
    Vertiv

    Liebert® DCD Water Based Cooling Modules

    The Liebert® DCW chilled water-based cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. By delivering cooling directly at the source, the DCD Rear Door Heat Exchanger provides a room-neutral environment, while the DCP Coolant Pumping Unit regulates the chilled water and ensures optimal cooling capacity for mission critical equipment.

    Specificatie
    • The Liebert® DCW chilled-water cooling family was designed specifically for high heat density applications where the challenges of reducing energy consumption and increasing processing capabilities are the top priority for data center managers. By delivering cooling directly at the source, the DCD Rear Door Heat Exchanger provides highly efficient cooling to produce a room-neutral environment. The DCP Coolant Pumping Unit regulates the chilled water being provided to the DCD, ensuring optimal cooling capacity for mission critical equipment. Both are available with advanced controls and monitoring capabilities, allowing for remote access to thermal conditions in the data center at all times. Each DCP pumping unit can accommodate several DCD rear door heat exchangers at one time, providing efficient cooling to the high-density application.

    Technische specificatie
    • Unieke ref.vertiv-dcd
    • ProductfamilieVertiv™ CoolChip CDU
    • ProductgroepCDU - Coolant Distribution Unit
    • TypeDigital Inventory (Products)
    • Publicatiedatum2025-03-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGehard staal
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Heat Exchanger
    • IFC-classificatieWarmtewisselaar
    • ETIM-codeEC002500
    • ETIM-naamNetwork cabinet
    • Uniclass 2015-codePr_80_77_28_21
    • Uniclass 2015-beschrijvingData equipment cabinets
    • CSI MasterFormat 2014 Code27 21 00
    • CSI MasterFormat 2014 TitelData Communications Network Equipment
    • OmniClass-nummer23-33 43 11
    • OmniClass-titelAir Cooled Condenser Units