Publiceer je producten
Vertiv CRV In-Row Cooling System
Vertiv CRV In-Row Cooling System
Vertiv CRV In-Row Cooling System
Vertiv CRV In-Row Cooling System
Vertiv CRV In-Row Cooling System
Vertiv CRV In-Row Cooling System
Vertiv CRV In-Row Cooling System
Vertiv CRV In-Row Cooling System
    Vertiv

    Vertiv CRV In-Row Cooling System

    The Vertiv™ Liebert® CRV is a precision data center cooling solution, integrated within a row of data center racks and was designed to address some of the major challenges seen in high density applications. With adjustable airflow baffles and controls that independently manage airflow and temperature, the Liebert CRV can precisely deliver highly efficient cooling in the row where it’s needed. The system is available in multiple options, providing flexibility for any installation.

    Specificatie
    • The Vertiv™ Liebert® CRV is a precision data center cooling solution providing temperature and humidity control to manage your critical IT environments. It integrates within a row of data center racks, providing cooling close to the IT heat load. The Liebert® CRV, when used with Liebert® Optimized Aisle Controls, independently manages airflow and temperature, greatly improving efficiency and supporting higher rack densities. Adjustable airflow baffles allow you to more precisely direct airflow within the row, improving efficiency and extending the life of your data center equipment. The Liebert® CRV uses environmentally friendly R410A refrigerant. The system is available in multiple capacities and in two widths, 300mm and 600mm, and is available as an air, water/glycol, or chilled water cooling system.

    Technische specificatie
    • Unieke ref.vertiv-crv
    • ProductfamilieVertiv CRV
    • ProductgroepIn-Row Cooling
    • TypeDigital Inventory (Products)
    • Publicatiedatum2025-05-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGehard staal
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Heat Exchanger
    • IFC-classificatieCondensator
    • ETIM-codeEC002500
    • ETIM-naamNetwork cabinet
    • Uniclass 2015-codePr_70_65_03_02
    • Uniclass 2015-beschrijvingAir cooled condensing units
    • CSI MasterFormat 2014 Code23 62 13
    • CSI MasterFormat 2014 TitelPackaged Air-Cooled Refrigerant Compressor and Condenser Units
    • OmniClass-nummer23-33 43 11
    • OmniClass-titelAir Cooled Condenser Units