Cask armchair
Cask armchair
Cask armchair
Cask armchair
Cask armchair
    expormim

    Cask armchair

    4.8 av 5 stjerner4.8(12 anmeldelser)

    Armchair with structure made of peeled and tinted natural rattan of 34 mm/1.34” diameter. Backrest manufactured in peeled and tinted natural rattan of 20 mm/0.79” diameter. Finished with a three step water-based coating (dye, base coat and top coat) highly resistant to solar radiation thanks to UV filters. Possibility of customization through a wide variety of high performance technical fabrics. Protective caps with removable plastic-felt inserts.

    Kom i kontakt med expormim

    Tekniske spesifikasjoner
    • Unik ref.cask-armchair-t090a
    • ProduktfamilieCask outdoor
    • ProduktgruppeIndoor collection
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-10-06
    • Utgavenummer1
    • Høyde (mm)770
    • Bredde (mm)910
    • Dybde (mm)910
    Relatert
    • HovedmaterialeAndre
    • Sekundært materialepolstring
    • Designet iSpania
    • Produsert iSpania
    • Nettovekt (kg)20
    Klassifisering
    • BIMobject kategoriMøbler - Lenestoler
    • IFC-klassifiseringMøbler
    • ETIM-kodeEG017960
    • ETIM-navnFurniture
    • UNSPSC-navnFurniture and Furnishings
    • UNSPSC-kode56
    • Uniclass 2015 kodePr_40_50_12_83
    • Uniclass 2015 beskrivelseStacking chairs
    • CSI MasterFormat 2014 kode12 58 16
    • CSI MasterFormat 2014 tittelResidential Chairs
    • OmniClass-nummer23-21 23 00
    • OmniClass-tittelResidential Furniture and Equipment
    • CSI UniFormat II kodeE20
    • CSI UniFormat II tittelFURNISHINGS