Bathyscafocus Holographik® - Central suspended fireplace
Bathyscafocus Holographik® - Central suspended fireplace
Bathyscafocus Holographik® - Central suspended fireplace

    Bathyscafocus Holographik® - Central suspended fireplace

    ULTRA REALISTIC

    Seeing is believing with this immersive design where flames are produced in 3D by a unique holographic system, HOLOGRAPHIK®, that plays over naturalistic ceramic logs. This creates an exceptionally realistic and multi-sensory fireplace experience, enhanced by the familiar sounds of a crackling wood-burning fire. FOCUS is rethinking fire.

    HEATING DUCT OPTION
    The Holographik® models are now available with a heating option, allowing gentle heat diffusion that enhances the realism effect! A button on the back of the duct starts the diffusion.
    This new heating option, integrated into the duct, has been developed in partnership with Cinier, the renowned French manufacturer of top-of-the-range contemporary radiators and lighting fixtures.

    ZERO EMISSION

    New environmental standards are positively and sustainably impacting the world of traditional fireplaces. The HOLOGRAPHIK® fireplaces require no fuel supply and produces no emissions, it only requires an electrical socket, it can be installed just about anywhere and perfect for low-energy building projects and apartments.

    Spesifikasjon
      • Electric fireplace with holographic screen
      • Rotating hearth
      • Heating flue
      • Paint: matte black or white
      • Also available as indoor or outdoor wood, freestanding gas, or Ecodesign glass‑wood versions
      • Weight of the flue: 16kg / m
    Tekniske spesifikasjoner
    • Unik ref.bathyscafocus-holographik-suspended-designer-fireplace
    • ProduktfamilieCentral designer fireplace
    • ProduktgruppeSuspended
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-04-25
    • Utgavenummer1
    • Høyde (mm)810
    • Bredde (mm)700
    • Dybde (mm)700
    Relatert
    • HovedmaterialeStål
    • Designet iFrankrike
    • Produsert iFrankrike
    • Nettovekt (kg)68
    Klassifisering
    • BIMobject kategoriVVS - Ildsteder
    • IFC-klassifiseringmøblerings del
    • Uniclass 2015 kodePr_70_60_82_30
    • Uniclass 2015 beskrivelseFireplace hearths
    • CSI MasterFormat 2014 kode10 30 00
    • CSI MasterFormat 2014 tittelFireplaces and Stoves
    • OmniClass-nummer23-19 17 11
    • OmniClass-tittelElectric Fireplace