Heterofocus - Base-mounted central fireplace
Heterofocus - Base-mounted central fireplace

    Heterofocus - Base-mounted central fireplace

    A raw, primitive force emanates from its asymmetrical design. At the crossroads of art, architecture and metalwork, this piece composed of assembled flat surfaces was imagined before the rise of digital tools and laser cutting: it still represents a true technical challenge for the Focus workshops.A raw, primitive force emanates from its asymmetrical design. At the crossroads of art, architecture and metalwork, this piece composed of assembled flat surfaces was imagined before the rise of digital tools and laser cutting: it still represents a true technical challenge for the Focus workshops.

    Spesifikasjon
      • Wood‑burning fireplace
      • Raw steel finish
      • Weight of the flue: 30kg / m
    Tekniske spesifikasjoner
    • Unik ref.heterofocus-basem-ounted-designer-fireplace
    • ProduktfamilieCentral designer fireplace
    • ProduktgruppeBase-mounted
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-06-17
    • Utgavenummer1
    • Høyde (mm)1010
    • Bredde (mm)1400
    • Dybde (mm)1460
    Relatert
    • HovedmaterialeStål
    • Designet iFrankrike
    • Produsert iFrankrike
    • Nettovekt (kg)95
    Klassifisering
    • BIMobject kategoriVVS - Ildsteder
    • IFC-klassifiseringmøblerings del
    • Uniclass 2015 kodePr_70_60_82_30
    • Uniclass 2015 beskrivelseFireplace hearths
    • CSI MasterFormat 2014 kode10 30 00
    • CSI MasterFormat 2014 tittelFireplaces and Stoves
    • OmniClass-nummer23-19 17 00
    • OmniClass-tittelFireplaces

    Tilgjengelighet etter region

    Asia Nord Amerika Afrika Sør Amerika Oceania