ShowerSelect Comfort E  Thermostat for concealed installation for 2 functions
ShowerSelect Comfort E  Thermostat for concealed installation for 2 functions
    hansgrohe

    ShowerSelect Comfort E Thermostat for concealed installation for 2 functions

    ShowerSelect Comfort E Thermostat for concealed installation for 2 functions
    Spesifikasjon
    • Surfaces: - 15572007 Chrome - 15572147 Brushed Bronze - 15572347 Brushed Black Chrome - 15572677 Matt Black - 15572707 Matt White - 15572997 Polished Gold Optic Specification: • 2 functions • comfortable turning on / off of consumers with large Select-paddle • temperature limitation adjustable • non-return valve • connection type: basic set
    Tekniske spesifikasjoner
    • Unik ref.15572CHN
    • ProduktfamilieShower thermostat
    • ProduktgruppeShowerSelect Comfort E
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2023-03-13
    • Utgavenummer1
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    • Nettovekt (kg)2.4
    Klassifisering
    • BIMobject kategoriSanitær - Dusjer
    • IFC-klassifiseringSanitærterminal
    • ETIM-kodeEC011329
    • ETIM-navnShower mixing tap
    • UNSPSC-navnShowers
    • UNSPSC-kode30181503
    • Uniclass 2015 kodePr_40_20_87_76
    • Uniclass 2015 beskrivelseShower heads
    • CSI MasterFormat 2014 kode22 41 23
    • CSI MasterFormat 2014 tittelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-tittelShowers
    • CSI UniFormat II kodeD2010
    • CSI UniFormat II tittelPlumbing Fixtures

    Tilgjengelighet etter region

    Asia