Clubmaster Overhead shower 3jet 2.5 GPM
Clubmaster Overhead shower 3jet 2.5 GPM
    hansgrohe

    Clubmaster Overhead shower 3jet 2.5 GPM

    Clubmaster Overhead shower 85 3jet 2.5 GPM
    Spesifikasjon
    • Surfaces: - 28496001 Chrome - 28496005 Chrome - 28496091 Chrome/Gold Optic - 28496141 Brushed Bronze - 28496431 n.a. - 28496451 n.a. - 28496461 n.a. - 28496481 n.a. - 28496491 n.a. - 28496621 Oil Rubbed Bronze - 28496671 Matt Black - 28496801 Stainless Steel Optic - 28496811 Satinox - 28496821 Brushed Nickel - 28496825 Brushed Nickel - 28496831 Polished Nickel - 28496881 Satin Chrome - 28496891 n.a. - 28496931 Polished Brass - 28496971 n.a. - 28496991 Gold Optic Specification: • shower head size: 85 mm • spray type: Stream, Massage spray, Soft spray • adjustment with shift on overhead shower • ball-joint: overhead shower angle adjustable • material spray disc: plastic • grey spray disc • maximum flow rate at 3 bar: 9,5 l/min • flow rate soft spray (at 3 bar): 9,5 l/min • flow rate normal spray (at 3 bar): 9,5 l/min • flow rate massage spray (at 3 bar): 9,5 l/min • installation: wall • connection thread NPT ½ • connection dimension: DN15 • suitable for continous flow water heaters
    Tekniske spesifikasjoner
    • Unik ref.28496001
    • ProduktfamilieOverhead showers
    • ProduktgruppeClubmaster
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2022-11-23
    • Utgavenummer1
    • Høyde (mm)144
    • Bredde (mm)89
    • Dybde (mm)93
    Relatert
    • Designet iTyskland
    • Produsert iTyskland
    • Nettovekt (kg)0.6
    Klassifisering
    • BIMobject kategoriSanitær - Dusjer
    • IFC-klassifiseringSanitærterminal
    • ETIM-kodeEC011383
    • ETIM-navnShower head
    • UNSPSC-navnShowers
    • UNSPSC-kode30181503
    • Uniclass 2015 kodePr_40_20_87_76
    • Uniclass 2015 beskrivelseShower heads
    • CSI MasterFormat 2014 kode22 41 23
    • CSI MasterFormat 2014 tittelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-tittelShowers
    • CSI UniFormat II kodeD2010
    • CSI UniFormat II tittelPlumbing Fixtures