Oak Bright
Kährs

Oak Bright

The powder white finish on this single-strip floor from the Element Collection enhances the natural colour variances in the white oak and emphasises the bevelling with lustrous detail. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood. Four-sided bevelling at the edges ensures a classic full plank look and feel. The matt lacquer finish eliminates glare while protecting the wood from daily wear.
Spesifikasjon
  • Kährs 15 mm Matt Lacquer Microbevelled 4-sided Brushed 151N5AEK0WKW240
Tekniske spesifikasjoner
  • Unik ref.oakbright596621
  • ProduktfamilieKährs Original
  • ProduktgruppeElement Collection
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2018-03-28
  • Utgavenummer1
  • Høyde (mm)15
  • Bredde (mm)2420
  • Dybde (mm)151
Relatert
  • Hovedmaterialetre
  • Produsert iSverige
Klassifisering
  • BIMobject kategoriGulv - Tregulv
  • IFC-klassifiseringFloor
  • Uniclass 2015 kodeSs_30_20_90
  • Uniclass 2015 beskrivelseWood and composite unit flooring systems
  • CSI MasterFormat 2014 kode09 60 00
  • CSI MasterFormat 2014 tittelFlooring
  • OmniClass-nummer23-15 17 13 11
  • OmniClass-tittelWood Flooring