Oak Bronzo
Kährs

Oak Bronzo

The warm brown hues in this lightly smoked, single-strip oak floor from the Domani Collection highlight its rustic expression. Knots and cracks pepper the boards, resulting in a beautifully aged effect reminiscent of reclaimed timber. Four-sided micro-bevelling at the edges ensures a classic full plank look and feel. Hand-scraping enhances the worn appearance of the floor.
Spesifikasjon
  • Kährs 15 mm Oil Handscraped Microbevelled 4-sided Light Smoked 151XCDEKWJKW190
Tekniske spesifikasjoner
  • Unik ref.oakbronzo595734
  • ProduktfamilieKährs Original
  • ProduktgruppeDomani Collection
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2017-05-02
  • Utgavenummer1
  • Høyde (mm)15
  • Bredde (mm)1900
  • Dybde (mm)190
Relatert
  • HovedmaterialeEik
Klassifisering
  • BIMobject kategoriGulv - Tregulv
  • IFC-klassifiseringFloor
  • Uniclass 2015 kodeSs_30_20_90
  • Uniclass 2015 beskrivelseWood and composite unit flooring systems
  • CSI MasterFormat 2014 kode09 60 00
  • CSI MasterFormat 2014 tittelFlooring
  • OmniClass-nummer23-15 17 13 11
  • OmniClass-tittelWood Flooring