STRATOS Toilet roll holder STR671E
STRATOS Toilet roll holder STR671E

    STRATOS Toilet roll holder STR671E

    STRATOS double toilet roll holder without spindle system for recessed mounting, stainless steel, surface satin finished, material thickness 1.5 mm, closed casing with curved front and inspection window, cylinder lock with key, for two rolls with a maximum diameter of 120 mm, second roll falls into dispenser position when flap is opened, mounting material included.

    Dimensions 183 x 331 x 142 mm (W x H x D)

    Spesifikasjon
    • maximum depth/diameter of consumable 120 mm
      maximum width of consumable 115 mm
      filling quantity 2
      filling quantity uom rolls
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.5 mm
      overall depth 142 mm
      overall height 331 mm
      overall width 183 mm
      spindle no
      type of fixing screw
      type of mounting recessed mounting
    Tekniske spesifikasjoner
    • Unik ref.3600008881
    • ProduktfamilieAccessories
    • ProduktgruppeWC-roll holders
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-10-24
    • Utgavenummer1
    • Høyde (mm)331
    • Bredde (mm)183
    • Dybde (mm)142
    Relatert
    • HovedmaterialeRustfritt stål
    • Designet iDe forente arabiske emirater
    • Produsert iDe forente arabiske emirater
    • Nettovekt (kg)3.51
    Klassifisering
    • BIMobject kategoriSanitær - Toalettilbehør
    • Uniclass 2015 kodePr_40_20_76_88
    • Uniclass 2015 beskrivelseToilet roll holders

    Tilgjengelighet etter region

    Asia Europa Oceania Nord Amerika Afrika