EXOS Paper Towel Dispenser EXO600EW
EXOS Paper Towel Dispenser EXO600EW

    EXOS Paper Towel Dispenser EXO600EW

    EXOS paper towel dispenser for recessed mounting, stainless steel, surface satin finished, front white toughened safety glass, material thickness 1.2 mm, cylinder lock with key, capacity 300-400 pieces for paper with Z-fold, including mounting material.
    Spesifikasjon
    • filling quantity 400
      filling quantity uom towels
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 120 mm
      overall height 500 mm
      overall width 304 mm
      surface finish satin finished
      type of consumable paper towel
      type of fixing screw
      type of mounting recessed mounting
      type of operation manual operation
      accent colour white
      basic colour stainless steel
    Tekniske spesifikasjoner
    • Unik ref.3600008953
    • ProduktfamilieAccessories
    • ProduktgruppePaper towel dispensers
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-09-05
    • Utgavenummer1
    • Høyde (mm)500
    • Bredde (mm)304
    • Dybde (mm)120
    Relatert
    • HovedmaterialeRustfritt stål
    • Sekundært materialeGlass
    • Designet iDe forente arabiske emirater
    • Produsert iDe forente arabiske emirater
    • Nettovekt (kg)4.78
    Klassifisering
    • BIMobject kategoriSanitær - dispensere
    • Uniclass 2015 kodePr_40_70_22_62
    • Uniclass 2015 beskrivelsePaper towel dispensers

    Tilgjengelighet etter region

    Asia