BCM 800 Wall Frame Unit Inc Cistern

BCM 800 Wall Frame Unit Inc Cistern

Low height : 800 mm
Spesifikasjon
  • Wall frame for wall hung WC, NF approved components, 10-year guarantee, 6 supporting wall fixing points and 2 floor fixing points. Adjustable height from 800 to 1000 mm, width 400 mm, adjustable depth from 180 to 245 mm. Factory preset flush at 6/4 litres, insulated cistern equipped with a dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integral isolating valve. Top flush plate actuation. Supplied with dual flush plate, 90° outlet bend made from PVC and WC connector.
Tekniske spesifikasjoner
  • Unik ref.31-1167-10_DE
  • ProduktfamilieConcealed cisterns
  • ProduktgruppeBCM 800
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-07-11
  • Utgavenummer1
  • Bredde (mm)400
Relatert
  • HovedmaterialeStål
  • Sekundært materialePlastikk
  • Designet iMonaco
  • Produsert iMonaco
  • Nettovekt (kg)13.35
Klassifisering
  • BIMobject kategoriSanitær - Toilet Cisterns
  • IFC-klassifiseringTank
  • CSI MasterFormat 2014 kode10 28 13
  • CSI MasterFormat 2014 tittelToilet Accessories
  • OmniClass-nummer23-31 19 00
  • OmniClass-tittelToilets
  • CSI UniFormat II kodeD2010
  • CSI UniFormat II tittelPlumbing Fixtures