Publish your products
ACC-MB2200 SmartMount® Menu Board Wall Plate Accessory

ACC-MB2200 SmartMount® Menu Board Wall Plate Accessory

Peerless-AV’s quick service restaurant Menu Board Mount is designed to create a seamless mounting surface through connecting wall plates. Now with individual accessory wall plates available, installers can widen their mounting surface to obtain compatibility with larger displays. Choose between 8." - 38.75" wall plate options to achieve the mounting width needed.

Features

  • Connecting wall plates provide a continuous mounting surface
  • Open wall plate reduces wall interference
  • Combine with menu board mounts to increase compatibility
  • Compatible with DS-MBZ642L, DS-MBZ647L, DS-MBZ647P
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 40" to 48"
    • Weight Capacity; 100lb (45.5kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Product Dimensions; 22 x 14.5 x .75" (559 x 368 x 19mm)

    Package Specs

    • Shipping Weight; 5lb (2.26kg)
    • Ship Dimensions; 24.5 x 2.25 x 24.5" (622.3 x 57.2 x 622.3mm)
    • UPC Code; 735029307297

    Variant ID: 29193667936371

    Variant SKU: ACC-MB2200

    Type: Menu Board Accessories

Technical specification
  • Unique ref.acc-mb2200
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City