Publish your products
DS-S555-3X3 SmartMount® Modular Video Wall Pedestal Mount 3x3 Configuration for 46" to 55" Displays

DS-S555-3X3 SmartMount® Modular Video Wall Pedestal Mount 3x3 Configuration for 46" to 55" Displays

Peerless-AV’s Modular Video Wall Pedestal Mount encompasses an assortment of useful features that eliminate the need for extra tools and hardware, all while ensuring your application is secure and looks professional. The DS-S555-3X3’s tool-less micro adjustment provides the time saving feature you need for perfect display alignment. The built-in cable management and media storage features provide a safe central location to house your components, and help create a clean and clutter-free appearance. If you’re looking for added stability, this mount can be mounted to concrete structures without additional wall or ceiling supports in any retail, public transportation or any other high traffic location.

Features

  • Tool-less micro-adjustment at 8 points seamlessly align the displays
  • Adaptors feature a quick connect latch for automatic engagement with the mounting rails and ease of set-up
  • Cable management through rear adjustable cable centralizing brackets
  • Bolts directly to concrete without requiring additional connections to the wall or ceiling
  • Rear media storage shelf and cover stores components while maintaining a clean appearance
  • Aluminum frame reduces the overall weight and shipping costs
  • VESA® 200 x 200 up to 600 x 400mm compatible
  • Designed for displays that are up to 5" deep (127mm)
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 46" to 55"
    • Weight Capacity; 900lb (409kg)
    • VESA Pattern; 200 x 200 up to 600 x 400
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Product Dimensions (W x H x D); 121.07" x 94.43" x 13.36" (3075 x 2373 x 339mm)
    • Product Weight; 240lb (109kg)

    Package Specs

    • Shipping Weight;279lb (126.8kg)
    • Ship Dimensions;37.5 x 12.5 x 84" (952.5 x 317.5 x 2,133.6mm)
    • UPC Code; 735029303480

    Variant ID: 29193696870515

    Variant SKU: DS-S555-3X3

    Type: Stand

Technical specification
  • Unique ref.ds-s555-3x3
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City