Publish your products
DS-VW765-LAND SmartMount® Full-Service Video Wall Mount- Landscape for 40" to 65" Displays

DS-VW765-LAND SmartMount® Full-Service Video Wall Mount- Landscape for 40" to 65" Displays

Peerless-AV’s Full-Service Video Wall Mount is easy to configure, quick to install and a snap to maintain. Create any configuration imaginable, but leave the tedious calculations to the custom wall plate spacers. The mount’s innovative design is loaded with timesaving features like no-tool-required micro-adjustments and easy-access to any display for quick serviceability.

Features

  • Modular mount for unlimited video wall display configurations
  • Displays and mounts sit flush against the wall for a clean side appearance
  • Integrated cable management tie-backs make display-to-display cabling simple
  • Spring loaded mechanism allows displays to click securely into place against the wall
  • Simple, tool-less micro-adjustments at 8 points seamlessly align the displays
  • Pull-out/prop-open mechanism provides quick service access| Open wall plate architecture allows for total wall access that increases electrical and cable management options
  • Included security hardware prevents the mount from extending out from the wall
  • Adjustable VESA® mounting hole patterns in 100mm increments, starting at 200 x 200mm up to 700 x 400mm, additional patterns supported with adaptor plates
  • Reusable custom wall spacers eliminate guesswork and on-site installation calculations (sold separately)
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 40" to 65"
    • VESA Pattern; 200 x 200 up to 700 x 400
    • Weight Capacity; 125lb (56.8kg)
    • Color; Black
    • Finish; Scratch Resistant Fused Epoxy
    • Security Features; Security Hardware
    • Distance from Wall; 3.08 - 3.83" (78 - 97mm)
    • Product Dimensions; 35.00" x 20.00" x 3.08"-3.83" (890 x 508 x 78-97mm)
    • Product Weight; 33.0lb (15kg)

    Package Specs

    • Shipping Weight; 40lb (18Kg)
    • Ship Dimensions; 22.25 x 4.25 x 37.13" (565.2 x 108.0 x 943.1mm)
    • UPC Code; 735029278771

    Variant ID: 29193698214003

    Variant SKU: DS-VW765-LAND

    Type: Video Wall

Technical specification
  • Unique ref.ds-vw765-land
  • Product familyMounting Solutions
  • Product groupLED Video Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit