Publish your products
DS-VW775 SmartMount® Supreme Full Service Video Wall Mount for 46" to 60" Displays

DS-VW775 SmartMount® Supreme Full Service Video Wall Mount for 46" to 60" Displays

Peerless-AV’s Supreme Full Service Video Wall Mount raises the bar of excellence with an enhanced feature set centered on ease of install and display alignment. With the addition of tool-less lateral micro-adjustment, the Supreme offers 1.5" of fine tune adjustment on each of the X, Y and Z axis. Serviceability is easier than ever before with single hand pop-out release features on the top and bottom of the mount. Reusable spacers can be used for both portrait and landscape applications resulting in a faster install and lower cost. Enhanced cable management allows the cables to effortlessly travel in and out with the display, while the quick release accessory provides quick access in recessed applications without risking display damage or searching for hidden pull strings.

Features

  • Accommodates displays in Landscape and Portrait orientation
  • Integrated cable management allow cables to move in and out with the display
  • Modular mount for unlimited video wall display configurations
  • Security hardware option deters tapering and theft
  • Compatible up to VESA 600 x400mm
  • 1.5" of fine tune adjustment on each of the X, Y and Z axis
  • Easy hang wall plate offers simple mount spacing and ease of install for the single installer
  • Reusable custom wall spacers eliminates guesswork and on-site installation calculations
  • Release the mount for service with a simple turn of the lever
  • Quick release accessory available, which allows for service without pressing on the front of the display
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 46" to 60"
    • VESA Pattern; 200 x 200, 300 x 300, 300 x 200, 400 x 300 and 400 x 400
    • Mounting Pattern; Up to 400 x 400mm (NA")
    • Weight Capacity; 125lb (56.8kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Distance from Wall; 3.90" (99mm)
    • Product Dimensions; 21.25 X 21.25 X 3.90" (540 X 540 X 99mm)

    Package Specs

    • Shipping Weight; 29.1lb (13.6kg)
    • Ship Dimensions; 24.5 x 5.25 x 28.25" (622.3 x 133.4 x 717.6mm)
    • UPC Code; 735029308669

    Variant ID: 29193698410611

    Variant SKU: DS-VW775

    Type: Video Wall

Technical specification
  • Unique ref.ds-vw775
  • Product familyMounting Solutions
  • Product groupLED Video Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City