Publish your products
ESF675 Outdoor Flat Wall Mount for the 75" Xtreme™ High Bright Outdoor Display (XHB754)

ESF675 Outdoor Flat Wall Mount for the 75" Xtreme™ High Bright Outdoor Display (XHB754)

Designed exclusively for the Peerless-AV® 75" Xtreme™ High Bright Outdoor Display (XHB754), the ESF675 outdoor wall mount combines versatility, simplicity, and stability. Made of heavy gauge steel, with a corrosion resistant coating and stainless steel hardware, this outdoor mount is designed to meet the demanding needs of the outdoors. The mount’s unique design provides a single solution for mounting the XHB754 in either portrait or landscape orientation. The mount also ships with security screws so only those with the proper tool can gain access to the display. This mount is ideal for patios, bars, entryways, walkways and more in any professional application – from restaurants, stadiums, retail and beyond.

Features

  • Open wall plate allows total wall access, increasing electrical and cable management options
  • Telescoping adaptors allow the XHB754 to be installed in portrait or landscape orientation
  • Universal mounting pattern up to 1400 x 600mm (55.12" x 23.62")
  • Designed specifically for outdoor use and constructed from weatherproof materials
  • Mount includes theft resistant hardware, installed with a security tool
  • Mounts display 2.15" (55mm) from the wall
  • Double stud mounting with 16", 20", 24" and 32" stud placements
  • Wood, concrete or cinder block mounting hardware included
Specification
  • Product Specs

    • Dimensions (W x H x D); 60.26" x 36.00" x 2.15" (1531 x 914 x 55mm)
    • Product Weight; 32lb (14.5kg)
    • Load Capacity; 200lb (90.7kg)
    • Finish; Outdoor-Rated Powder Coating
    • Color; Black

    Package Specs

    • Package Size (W x H x D); 10.00" x 5.00" x 39.00" (254 x 127 x 991mm)
    • Package Ship Weight; 35lb (15.9kg)
    • Package UPC Code; 735029349389
    • Package Contents; Mount, Hardware, Security Fasteners

    Variant ID: 43104307576963

    Variant SKU: ESF675

    Type: Outdoor

Technical specification
  • Unique ref.esf675
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City