Publish your products
KOP55XHB2 Dual-Sided Smart City Kiosk with (2) 55" Xtreme™ High Bright Outdoor Displays

KOP55XHB2 Dual-Sided Smart City Kiosk with (2) 55" Xtreme™ High Bright Outdoor Displays

Upgrade your current signage with a brand new Peerless-AV® Dual-Sided Smart City Kiosk. This next generation Smart City Kiosk will allow you to replace dynamic, digital content quickly, easily, and remotely, drawing in more engagement than your previous static signage. By combining a sleek, modern aesthetic with an approachable and easy-to-use design, the Smart City Kiosk puts functionality at the forefront. A 10-point IR touch overlay can also be added, on one or both sides of the kiosk, for an interactive customer experience. Outdoor elements are no match for this kiosk because it is all-weather rated, highly durable, and built to last. Maintenance and installation are also simplified with no cranes or forklifts needed and secure rear doors that allow quick access to the display for maintenance purposes. The Smart City Kiosk comes packed with ample component storage and two 55" Xtreme™ High Bright Outdoor Displays with full HD1080p resolution. Even when placed in direct sunlight, you are guaranteed a bright and crisp picture when sharing digital signage content - Whether that is focused on travel, wayfinding, advertising, weather, entertainment, and more.

Features

  • Includes two Peerless-AV® 55" (XHB554) Xtreme™ High Bright Outdoor Displays to offer maximum flexibility
  • IP66 Rated display's fully sealed design prevents the ingress of foreign materials, such as water, dust, moisture and insects, from entering the display
  • Create an interactive kiosk by adding the optional IR Touch Overlay (KIRP-XHB4-(HT)), which can detect up to 10 touch points, whether finger, gloved hand or stylus, all in a convenient plug-and-play design
  • IP55 Rated media cabinet provides a dedicated, spacious area for storing AV components, and the integrated fans provide active cooling
  • Louvered side vents allow for display and component ventilation while keeping cords and other internals hidden from view for a clean installation
  • Extended base cover allows power and data to be run up through bottom center, while keeping conduit concealed, for a clean installation
  • All stainless steel and aluminum body combined with an outdoor rated paint finish to provide the ultimate in corrosion resistance
  • Wind tested up to 135 mph
  • Sleek yet rugged design protects the display, while also providing ample space for component storage
  • Available in black or silver and with or without speakers to ensure your product needs are met
  • KOP55XHB2-(S)A includes four 4 inch, 100 watt, waterproof speakers to ensure high-quality, undistorted audio output for outdoor usage
Specification
  • Product Specs

    • Dimensions (W x H x D); 35.38" x 84.13" x 14.75" (899 x 2137 x 375mm)
    • KOP55XHB2(-S) Product Weight; 270lb (122kg)
    • KOP55XHB-(S)A Product Weight; 314lb (142kg)
    • Finish; Smooth Powder Coat
    • Available Colors KOP55XHB2, KOP55XHB2-A: Black
    • Available Colors KOP55XHB2-S, KOP55XHB2-SA; Silver

    Package Specs

    • Dimensions (W x H x D); Skid 1 (Kiosk): 48.00" x 90.00" x 40.00" (1219 x 2286 x 1016mm) Skid 2 (Displays): 60.00" x 39.00" x 40.00" (1524 x 991 x 1016mm)
    • Package Ship Weight; Skid 1 (Kiosk): KOP55XHB2(-S): 300lb (136kg) KOP55XHB-(S)A: 350lb (159kg) Skid 2 (Displays): 271lb (123kg)
    • KOP55XHB2(-S) Package Contents; Kiosk, Mounting Hardware, (2) Xtreme™ High Bright Outdoor Displays, and Instructions
    • KOP55XHB2-(S)A Package Contents; Kiosk, Mounting Hardware, (2) Xtreme™ High Bright Outdoor Display, (4) Speakers, (2) Amp, and Instructions

    Variant ID: 43173391925379, 43173391958147, 43173391990915, 43173392023683

    Variant SKU: KOP55XHB2, KOP55XHB2-S, KOP55XHB2-A, KOP55XHB2-SA

    Type: Kiosk

Technical specification
  • Unique ref.kop55xhb2
  • Product familyOutdoor Solutions
  • Product groupOutdoor Kiosks
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Visual - TVs

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City