Publish your products
LCW620A Articulating Wall Mount for up to 38" Monitors

LCW620A Articulating Wall Mount for up to 38" Monitors

The LCW620A Articulating Wall Mount features an attractive height adjustable articulating arm that provide perfect ergonomics with optimum monitor positioning for virtually all users. The wall mounting bracket allows for additional monitor placement when a desktop surface is not available.

Features

  • Integrated cable management provides clean, professional installation finish
  • Expertly finished polished aluminum arm and black base with chrome pole
  • Mounts to wood, concrete, cinder block or breeze block construction
  • 12.60" (320mm) of monitor height adjustment
  • Compatible with VESA® 75 x 75 and 100 x 100mm mounting patterns
  • Smooth and effortless arm movement provided by bushings at all pivot points
  • Accommodates different monitor weights ranging from 8.4 to 17.8lb (3.8 to 8.1kg)
  • Articulating arm allows monitor to be adjusted to the perfect ergonomic position to help reduce eye, back and neck strain
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 10" to 38"
    • VESA Pattern;75 X 75, 100 X 100
    • Mounting Pattern; 75 X 75, 100 X 100mm (2.95 X 2.95, 3.93 X 3.93")
    • Weight Capacity; 17.8lb (8.1kg)
    • Color; Black
    • Finish; High Gloss
    • Distance from Wall; 26.8" (680mm)
    • Roll; 360°
    • Security Features; Non-Security Hardware
    • Swivel Yaw; 180
    • Tilt; +45°/-90°
    • Product Dimensions; See Dimensions on Sell Sheet

    Package Specs

    • Shipping Weight; 9.5lb (4.3kg)
    • Ship Dimensions; 16.69 x 5.12 x 17.76" (423.9 x 130.0 x 451.1mm)
    • UPC Code; 735029279914

    Variant ID: 29193736355955

    Variant SKU: LCW620A

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.lcw620a
  • Product familyMounting Solutions
  • Product groupDesktop & Tablet Mounts
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City