Publish your products
PLB-1 SmartMount® Back-to-Back Ceiling Mount Tilt Box for 2 Displays up to 90"

PLB-1 SmartMount® Back-to-Back Ceiling Mount Tilt Box for 2 Displays up to 90"

The SmartMount® PLB-1 Back-to-Back Ceiling Mount works with all 1.5" NPT extension pipes for versatility, support, and connection. The 1.5" NPT threaded pipes make it simple to customize each mount to your specific application. The Back-to-Back Ceiling Mount can be used in conjunction with Peerless-AV’s AEC or EXT columns, along with the PLP adaptor plates for custom ceiling mount applications. Each side of the tilt box provides -5° to 2° of forward tilt, and 36° of swivel, making it possible to find the perfect viewing angle. Not compatible with AEC006009  , EXT002 and EXT006 extension columns.

Features

  • Works with standard 1.5" NPT Pipe (1.9" dia)
  • VESA® 75 x 75 and 100 x 100mm mounting pattern provided (display mounting hardware ACC918 not included)
  • Additional display mounting adaptor plates available (sold separately)
  • 360° swivel
  • Ceiling plate and extension columns required (sold separately)
  • -5° to 20° adjustable tilt (tilt range may vary based on display size)
  • Landscape or portrait orientation
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 30" to 90"
    • Weight Capacity; 300lb (136kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; +20/0
    • Swivel Yaw; 360
    • Product Dimensions; 10.00 X 5.40 X 9.46" (254 X 137 X 240mm)

    Package Specs

    • Shipping Weight; 7lb (3.1kg)
    • Ship Dimensions; 6.25 x 6 x 9.75" (158.8 x 152.4 x 247.7mm)
    • UPC Code; 735029215233

    Variant ID: 29193746677875

    Variant SKU: PLB-1

    Type: Ceiling Mounts

Technical specification
  • Unique ref.plb-1
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit