Publish your products
RMI3-FLIP2 Rotational Wall Mount for the 55" (WM55B, WM55H, WM55R) and 65" (WM65B, WM65R) Samsung Flip / Flip Pro

RMI3-FLIP2 Rotational Wall Mount for the 55" (WM55B, WM55H, WM55R) and 65" (WM65B, WM65R) Samsung Flip / Flip Pro

Peerless-AV’s Rotational Wall Mount has been designed to support the features and functionality of the 55" and 65" Samsung Flip 2 displays. The mount’s rotational interface allows the user to easily rotate the display 90° from landscape to portrait, and holds the display at 0° or -4.5° to further promote ergonomics with a more natural angled writing surface. The unique cable management system allows cables to be routed through the interface, which keeps the cabling safe and abrasion free when rotating the display. With a robust feature set featured on safety and durability, the Rotational Wall Mount is ideal for collaboration spaces in corporate or education settings.

Features

  • Rotational interface smoothly rotates the display from landscape to portrait, while providing the stability required for a touch display
  • The 0° or -4.5° negative tilt provides an ergonomic platform for a more natural writing surface
  • Gloss white, powder coat finish closely matches the Samsung Flip finish
  • 400 x 400 VESA® and custom length M8 hardware provide the proper mounting for the Samsung Flip
  • Cable management access provides routing options on both sides of the mount for power and data
  • Custom fit covers provide a finished look to the sides of the mount
  • The RMI3-FLIP wall plate securely fastens the display to 16" stud centers
  • Compatible with Samsung Flip models WM55H, WM55R, WM65R. *ACC-FLIP65 Accessory Mounting Kit required for the WM65R only
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 55" and 65"
    • Mounting Pattern; 400 x 400mm (15.75 x 15.75")
    • VESA Pattern; 400 x 400
    • Dimensions (W x H x D); 21.62" x 23.21" x 3.24" (549 x 589 x 82mm)
    • Product Weight; 29.0lb (13.2kg)
    • Load Capacity; 90lb (41kg)
    • Finish; Powder Coat
    • Available Colors; Gloss White

    Package Specs

    • Package Size (W x H x D); 36.25" x 24.25" x 4.50" (921 x 616 x 114mm)
    • Package Ship Weight; 32.6lb (14.8kg)
    • Package UPC Code; 735029338154
    • Package Contents; (1) Rotational Wall Mount, Mounting Hardware & Custom M8 Screws

    Variant ID: 33968436281475

    Variant SKU: RMI3-FLIP2

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.rmi3-flip2
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City