Publish your products
SA761PU SmartMount® Articulating Wall Mount for 43" to 75"+ Displays

SA761PU SmartMount® Articulating Wall Mount for 43" to 75"+ Displays

Peerless-AV’s SmartMount® Articulating Wall Mount series has been redesigned to accommodate larger displays, offering enhanced versatility and mounting options. The I-shaped adaptor centers displays, regardless of the VESA® pattern on the back, which eliminates hassle and extra costs when upgrading displays. The SA761PU extends displays up to 30.5" (774mm) or retracts to 3.0" (76mm) from the wall, granting increased swivel for large displays. Compatibility with In-Wall Box accessories (IB14X9-W, IB14X14-W) offers easier access to power or AV devices. Horizontal adjustment range is ±8" to center a display on a 16" stud-spaced wall. Meanwhile, the Hook-and-Hang™ feature produces simplified installation and One-Touch™ tilt technology provides an optimal viewing angle. Integrated cable management ensures a clean and professional installation.

This display size range is simply a guideline for product selection. Displays larger than the screen size range may still be compatible as long as they fall within the VESA® pattern and max weight of the Peerless-AV® product.

Features

  • Hook-and-Hang™ feature simplifies the installation of the display on the tilt head of the wall mount
  • Easily shift the mount arm right or left up to ±8" (203mm) to center the display in a room, regardless of stud locations
  • Extends up to 30.5" (774mm) and retracts 3.0" (76mm) from the wall for the perfect viewing angle
  • Open access design provides the maximum open area on the wall to allow flexible placement for outlets and/or in-wall boxes
  • Integrated cable management protects, contains and conceals cables for a clean, professional installation
  • Adaptor plate can be raised or lowered to accommodate different VESA® patterns at the top, center, or bottom of the display for a perfect fit
  • Universal mount accommodates 200 x 100 to 600 x 400mm VESA® mounting patterns
  • ±90° of pivot allows for perfect display positioning
  • Easy leveling ±5° after display installation
  • Adjustable 15° forward tilt and 5° backward tilt for finding the optimal viewing angle
  • Lock the display at any angle with the ratcheting handle
  • Stylish wall plate covers create a finished look and are easy to install and remove
  • I-shaped adaptor plate helps avoid blocking connections on back of display
  • Includes all necessary wall and display attachment hardware
  • Mounts to wood stud, concrete, cinder or breeze block
Specification
  • Product Specs

    • Dimensions (W x H x D); 26.47" x 21.06" x 3.00"-30.50" (672 x 535 x 76-774mm)
    • Product Weight; 26.0lb (11.8kg)
    • Display Compatibility Range; 43" to 75"+
    • Load Capacity; 150lb (68kg)
    • Mounting Pattern; 200 x 100 to 600 x 400mm
    • Finish; Scratch Resistant Fused Epoxy
    • Available Colors; Semi-Gloss Black

    Package Specs

    • Package Size (W x H x D); 37.20" x 5.11" x 24.40" (945 x 130 x 620mm)
    • Package Ship Weight; 34.3lb (15.5kg)
    • Package UPC Code; 735029266587
    • Package Contents; Wall Mount, Wall and Display Installation Hardware, Installation Instructions

    Variant ID: 29193752969331

    Variant SKU: SA761PU

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sa761pu
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City