Publish your products
ST16D SmartMount® Display-Specific Tilt Wall Mount for up to 71" Displays

ST16D SmartMount® Display-Specific Tilt Wall Mount for up to 71" Displays

The dedicated line provides display-specific solutions for mounting medium to large sized displays. It is compatible with Peerless-AV’s comprehensive inventory of display-specific PLP adaptor plates, ensuring a precise fit for almost any display. This wall mount offers tilt adjustment of +15°/-5° for perfect viewing options. Additionally, installers can choose from either a wall plate for 16" stud centers, perfect for any portrait-style applications, or a more versatile wall plate for 16"-24" stud centers. All models ship pre-assembled for fast and easy installation.

Features

  • Easy-Glide™ design ensures display is securely attached to wall plate
  • Horizontal display adjustment up to 8" (203mm) for centering display on wall |Included IncreLok feature offers fixed tilt lock in 5° increments when used
  • Tilt allows adjustment of +15/-5° without the use of tools
  • Choose from 16" (406mm) only or 16"-24" (406-610mm) stud center wall plate
  • Fits any display-specific PLP or LC adaptor plate
  • Model ST16D ships with 19.25" (489mm) wide wall plate, perfect for portrait style installations
  • Wall plate knockouts provide wall access, improving cable management options
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 22" to 71"
    • Weight Capacity; 200lb (90.0kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; +15 / -5
    • Increlock Increments; -5, 0, 5, 10, 15
    • Distance from Wall; 2.98" (75.7mm)
    • Product Dimensions; 19.25 x 10.48 x 3.01" (489 x 266 x 76mm)

    Package Specs

    • Shipping Weight; 10.1lb (4.6kg)
    • Ship Dimensions; 12.25 x 4.25 x 20.25" (311.2 x 108.0 x 514.4mm)
    • UPC Code; 735029240143

    Variant ID: 34322257608835

    Variant SKU: ST16D

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.st16d
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit