Publish your products
SUA747PU DesignerSeries™ Universal Ultra Slim Articulating Wall Mount for 32" to 50" Ultra-thin Displays

SUA747PU DesignerSeries™ Universal Ultra Slim Articulating Wall Mount for 32" to 50" Ultra-thin Displays

One of the thinnest wall arm mounts on the market, the Peerless-AV® DesignerSeries™ Universal Ultra Slim Articulating Wall Mount is designed exclusively for ultra-thin displays. The SUA747PU is built to hold displays firmly in any position – landscape or portrait – while still offering an ultra-low profile. An innovative I-shaped adaptor plate makes it easy to access the back of the display, keeping hardware hidden, and features internal cable management, providing a clean, professional look that transitions smoothly from the wall to the display. With a gloss black finish, the SUA747PU matches any décor.

Features

  • The I-Shaped Adaptor plate's innovative design helps avoid blocking connections on back of display
  • Internal cable management provides clean, professional installation finish
  • Universal mount fits displays with mounting patterns 200 x 100 to 400 x 400mm
  • Landscape or portrait mounting options increases display versatility
  • Arm retracts to 1.85" (47mm) and extends up to 24.85" (631mm) from wall
  • One-Touch™ tilt mechanism allows adjustment of +15/-5° without the use of tools
  • Up to ±90° of side-to-side swivel
  • Added ±5° of roll for post installation display leveling without the use of tools
  • Up to ±0.5" (13mm) of vertical adjustment for post-installation leveling and height adjustment fine-tuning
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 50"*
    • Weight Capacity; 60lb (27kg)
    • VESA Pattern; 200 x 100, 200, 300 x 200, 300, 400 x 200, 400 x 300, 400
    • Color; Black
    • Finish; High Gloss
    • Distance from Wall; 1.85" - 24.85" (47 - 631mm)
    • Mounting Pattern; 400 x 400mm (15.75 x 15.75")
    • Security Features; Non-Security Hardware
    • Roll; ±5°
    • Tilt; +5/-15
    • Swivel Yaw; ±90°
    • Product Dimensions (W x H x D); 20.25" x 16.94" x 1.85"-24.85" (514 x 430 x 47-631mm)

    Package Specs

    • Shipping Weight; 15.33lb (6.95Kg)
    • Ship Dimensions; 19.5 x 3.25 x 21.25" (495.3 x 82.6 x 539.8mm)
    • UPC Code; 735029306382

    Variant ID: 29193759522931

    Variant SKU: SUA747PU

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sua747pu
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City