Publish your products
SUF650P DesignerSeries™ Universal Ultra Slim Flat Wall Mount for 37" to 75" Ultra-thin Displays

SUF650P DesignerSeries™ Universal Ultra Slim Flat Wall Mount for 37" to 75" Ultra-thin Displays

One of the world’s slimmest mounts at only 0.33" (8mm) thin, this near-invisible mount is the beauty that supports the modern style of the latest ultra-thin displays. Its all-steel, clean-line, high-gloss modeling features universal compatibility with virtually any ultra-thin display innovation. This unmatched solution delivers space-saving, ultra-sleek looks and brings the display ultra-close to the wall.

Features

  • Comes with Peerless-AV Sorted-for-You™ fastener pack with all necessary screen attachment hardware
  • Max Load Capacity up to 150lb
  • Available in high-gloss black
  • Ultra-thin design holds screen only 0.33
  • Universal compatibility with mounting hole patterns up to 29.23" W x 17.67" H
  • Universal brackets easily hook onto wall plate for an easy installation
  • Industrial-strength Velcro® secures screen adapter to wall plate in a single step, making for a fast and secure installation
  • Horizontal screen adjustment of up to 8" (depending on screen model) for perfect screen placement
  • Mounts to two wood studs, concrete or cinder block
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 37" to 75"
    • VESA Pattern; 600 x 400
    • Weight Capacity; 150lb (68.0kg)
    • Color; Black
    • Finish; High Gloss
    • Distance from Wall; 0.33" (8mm)
    • Mounting Pattern; 742 x 449mm (29.23 x 17.67")
    • Security Features; Non-Security Hardware
    • Product Dimensions; 32.19 x 21.80 x 0.33" (818 X 554 X 8mm)

    Package Specs

    • Shipping Weight; 7.6lb (3.5kg)
    • Ship Dimensions; 6.25 x 2.25 x 37.125" (158.8 x 57.2 x 943.0mm)
    • UPC Code; 735029258360

    Variant ID: 34322257084547

    Variant SKU: SUF650P

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.suf650p
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City