Publish your products
PA762 WSP756 Metal Stud Wall Plate for Use with SA752P(U), SA761P(U), SA763PU, SA771P(U), and

PA762 WSP756 Metal Stud Wall Plate for Use with SA752P(U), SA761P(U), SA763PU, SA771P(U), and

The WSP756 wall plate offers more options for mounting large Peerless-AV® pivot and articulating mounts by increasing the load capacity on 16", 2" and 24" metal studded walls. This wall plate lets you position large size displays almost anywhere on the wall, no matter of stud spacing, to easily open up the display’s mounting options. Designed with installation in mind to be sleek and functional, this gloss Black finished metal wall plate provides optimum open spacing to increase your cable management options.

Features

  • 16", 20", and 24" metal stud placement
  • Maximum load capacity for SA763 and SA771 models: 200lb (90.7kg)
  • Maximum load capacity for SA761 models:130lb (58.9kg)
  • Maximum load capacity for SA752 models: 90lb (40.8kg)
  • Increased cable management options
  • For use with SA752P(U), SA761P(U), SA763PU and SA771P(U)
Specification
  • Variant ID: 29193768075379

    Variant SKU: WSP756

    Type: Arm and Wall Plates

Technical specification
  • Unique ref.wsp756
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit