Opublikuj swoje produkty
Configurable Storage Shelving

Configurable Storage Shelving

Datum’s ThinStak configurable storage shelving system features a wide range of sizes and options. With a thin profile that maximizes vertical space and an open-shelf design for fast, easy access, this storage solution is ideal for a variety of industries. A base and top kit must be ordered for each shelving section. The base and top kit consists of a 1″ top and 1″, 2″, or 4″ base. The 2″ and 4″ bases include 4 leveling glides.
Opis
  • Widths: 24″, 30″, 36″, 42″, or 48″ Heights: 10″ or 11″ overall height with a 9-7/8″ or 10-7/8″ inside clear opening, units can be stacked up to 8 levels high Depths: 13-3/16″
Specyfikacja techniczna
  • Nr referencyjnyconfigurable-storage-shelving
  • Rodzina produktuFile Systems & Shelving
  • Grupa produktuConfigurable Storage Shelving
  • TypObiekt (jeden obiekt)
  • Data publikacji2026-08-05
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectMeble - Półki i regały
  • Klasyfikacja IFCMeble
  • Kod ETIMEG017960
  • Nazwa ETIMFurniture
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 51 00
  • CSI MasterFormat 2014 TitleOffice Furniture
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings