Opublikuj swoje produkty
JANSEN VISS RC façade
JANSEN VISS RC façade
JANSEN VISS RC façade
JANSEN VISS RC façade
JANSEN VISS RC façade
    Jansen AG

    JANSEN VISS RC façade

    For higher levels of building protection, Jansen presents the new VISS RC4, a further development of its RC3 burglar resistant system. With VISS RC4, Jansen is meeting the growing need for solutions that offer increased security alongside simple production and assembly. With an identical appearance to the standard VISS façade, the VISS RC4 structure shows no visible signs of burglar resistance. This allows different building requirements to be realised with a uniform appearance. New VISS RC4 façade also provides protection from even the most well-equipped burglars. The VISS RC4 façade can withstand the standardised break-in attempt in accordance with EN 1630 for at least ten minutes.

    Opis
    • 01-03-01-05

    Specyfikacja techniczna
    • Nr referencyjnyJansen_VISS_RC_facade
    • Rodzina produktuSteel facades
    • Grupa produktuVISS
    • TypObiekt (jeden obiekt)
    • Data publikacji2022-05-12
    • Numer edycji2
    Dodatkowe informacje
    • Materiał głównyStal
    • Materiał dodatkowySzkło
    • Zaprojektowano wSzwajcaria
    • Wyprodukowano wSzwajcaria
    Klasyfikacja
    • Kategoria BIMobjectŚciany - Ściany kurtynowe
    • Klasyfikacja IFCŒciany kurtynowe
    • Kod ETIMEG020350
    • Nazwa ETIMBuilding - Facade cladding
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    • CSI MasterFormat 2014 Code08 44 18
    • CSI MasterFormat 2014 TitleGlazed Steel Curtain Walls
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls