Opublikuj swoje produkty
Class 600, RTJ Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves - 1645

Class 600, RTJ Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves - 1645

Series 1645 Class 600, RTJ Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves can be used in a variety of applications including chilled and hot water systems, refrigeration, plumbing, air conditioning, gas and liquid applications, water filtration, oxygen systems, boiler feed lines, centrifugal pump and compressor systems, and process applications.


Opis
  • Features

    • Single moving part ensures long, trouble-free service life
    • Self-actuating valve opens fully at very low pressure differential and adapts to all flow conditions
    • RTJ (ring-type joint) face valve
    • Eccentrically mounted, contoured disc design yields flow coefficients much higher than most check valves
Specyfikacja techniczna
  • Nr referencyjny1645-Check-Valve
  • Rodzina produktuValves
  • Grupa produktuCheck Valves
  • TypObiekt (jeden obiekt)
  • Data publikacji2020-01-28
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyŻeliwo
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHydraulika - Zawory
  • Klasyfikacja IFCZawór
  • UNSPSC nameSwing check valves
  • UNSPSC code40141634
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitleTilting Disc Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING