Opublikuj swoje produkty
Class 900, RTJ Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves - 1646

Class 900, RTJ Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves - 1646

Series 1646 Class 900, RTJ Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves can be used in a variety of applications including gas and liquid applications, water filtration, oxygen systems, boiler feed lines, centrifugal pump and compressor systems, and process applications.


Opis
  • Features

    • Self-actuating valve opens fully at very low pressure differential and adapts to all flow conditions
    • Eccentrically mounted, contoured disc design yields flow coefficients much higher than most check valves
    • Single moving part ensures long, trouble-free service life
    • RTJ (ring-type joint) face valve
Specyfikacja techniczna
  • Nr referencyjny1646-Check-Valve
  • Rodzina produktuValves
  • Grupa produktuCheck Valves
  • TypObiekt (jeden obiekt)
  • Data publikacji2020-01-28
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyŻeliwo
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHydraulika - Zawory
  • Klasyfikacja IFCZawór
  • UNSPSC nameSwing check valves
  • UNSPSC code40141634
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitleTilting Disc Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING