Opublikuj swoje produkty
Native Trails NSL1915 Nipomo Native Stone Universal-Mount Bathroom Sink
Native Trails NSL1915 Nipomo Native Stone Universal-Mount Bathroom Sink
Native Trails NSL1915 Nipomo Native Stone Universal-Mount Bathroom Sink
    Native Trails

    Native Trails NSL1915 Nipomo Native Stone Universal-Mount Bathroom Sink

    The groundbreaking Native Stone Collection of bathroom sinks is a mesmerizing combination of contemporary artistry and innovation. Handmade by artisans using a sustainable blend of natural materials, these sinks are exceptional in their lighter weight, one-of-a-kind coloration, and extraordinary stain, scratch, and crack resistance. Nipomo is perfect for today’s clean design styles, in oh-so-many ways. Install as an apron-front sink, under mount sink or vessel sink; its soft rectangular shape shows off the organic beauty of concrete, at a much lighter weight and with no-fuss maintenance.

    • 19.5″ x 15″ x 4.5″ OD
    • 17.5″ x 13″ x 4″ ID
    • Standard 1.5″ Drain Opening

    As Featured on Amazon.com

    #NativeStone #Sink #UndermountSink #BathroomSink

    Opis
    • Technical Details

      Part Number: NSL1915-P
      Item Weight: 42 pounds
      Product Dimensions: 19.5 x 15.5 x 4.8 inches
      Item model number: NSL1915-P
      Color: Pearl
      Finish: Pearl
      Material: Stone
      Installation Method: Undermount,Vessel
      Item Package Quantity: 1
      Number Of Holes: 3
      Special Features: CommercialEco Friendly
      Included Components: Bathroom Sink

    Specyfikacja techniczna
    • Nr referencyjnyNative-Trails-NSL1915-Nipomo-Native-Stone-Universal-Mount-Bathroom-Sink
    • Rodzina produktuBathroom
    • Grupa produktuSink
    • TypDokumentacja (tylko informacje)
    • Data publikacji2019-03-04
    • Numer edycji1
    Dodatkowe informacje
    • Materiał głównyKamień
    • Zaprojektowano wStany Zjednoczone
    Klasyfikacja
    • Kategoria BIMobjectUrządzenia sanitarne - Umywalki
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks