Opublikuj swoje produkty
Native Trails NSL2216 Montecito Native Stone Drop-in Bathroom Sink
Native Trails NSL2216 Montecito Native Stone Drop-in Bathroom Sink
Native Trails NSL2216 Montecito Native Stone Drop-in Bathroom Sink
    Native Trails

    Native Trails NSL2216 Montecito Native Stone Drop-in Bathroom Sink

    The groundbreaking Native Stone Collection of bathroom sinks is a mesmerizing combination of contemporary artistry and innovation. Handmade by artisans using a sustainable blend of natural materials, these sinks are exceptional in their lighter weight, one-of-a-kind coloration, and extraordinary stain, scratch, and crack resistance. Rectangular bathroom sink? Yes. Ordinary? Never! Montecito’s generous size and graceful raised profile showcase its linear, transitional styling, with a touch of rustic sensibility. Montecito is artisan crafted of Native Stone, an innovative, remarkably strong blend of cement and jute fiber that is surprisingly lightweight for concrete, extraordinarily heavy-duty in the bathroom, and refreshingly easy when it comes to clean-up. Available in three finishes: Ash, Slate and Pearl.

    • 21.5″ x 15.5″ x 5.25″ OD
    • 18″ x 12″ x 4.5″ ID
    • Standard 1.5″ drain opening

    As Featured on Amazon.com

    #NativeStone #Sink #RaisedProfileSink #BathroomSink

    Opis
    • Technical Details

      Part Number: NSL2216-P
      Item Weight: 24 pounds
      Product Dimensions: 21.5 x 15.5 x 5.2 inches
      Item model number: NSL2216-P
      Color: Pearl
      Finish: Pearl
      Material: Stone
      Shape: rectangular
      Installation Method: Drop In
      Item Package Quantity: 1
      Included Components: Bathroom Sink

    Specyfikacja techniczna
    • Nr referencyjnyNative-Trails-NSL2216-Montecito-Native-Stone-Drop-in-Bathroom-Sink
    • Rodzina produktuBathroom
    • Grupa produktuSink
    • TypDokumentacja (tylko informacje)
    • Data publikacji2019-03-04
    • Numer edycji1
    Dodatkowe informacje
    • Materiał głównyKamień
    • Zaprojektowano wStany Zjednoczone
    Klasyfikacja
    • Kategoria BIMobjectUrządzenia sanitarne - Umywalki
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks