Opublikuj swoje produkty
Kvillsfors Inward opening Triple Sidehinged
NorDan

Kvillsfors Inward opening Triple Sidehinged

Inward opening, side-hung or tilt & turn, double or triple glazed timber / aluminium windows with exterior frame and sash made of extruded aluminium.

The Perfect Choice
NorDan Kvillsfors is the perfect choice of windows and balcony doors for the project market. Kvillsfors is offered in a multitude of combinations, from triple glazed windows to our 2+1 coupled windows, an option allowing the room for sun shading blinds between the glazing units. Fire rated windows and sound reducing windows are some of the specialities in the NorDan Kvillsfors product range.

Flexible Combinations
NorDan Kvillsfors is a leading brand in the project market. It is also a part of one of Scandinavia's leading windows and door manufacturers. We offer a wide range of products with a number of options, using virtually maintenance free aluminium and sustainable timber as our primary materials.

Specyfikacja techniczna
  • Nr referencyjnyNORDAN-ES-3
  • Rodzina produktuSoundGuard
  • Grupa produktuSoundGuard (standard IGU)
  • TypObiekt (jeden obiekt)
  • Data publikacji2019-07-04
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyDrewno
  • Materiał dodatkowyAluminium
  • Zaprojektowano wSzwecja
  • Wyprodukowano wSzwecja
Klasyfikacja
  • Kategoria BIMobjectOkna - Casement Window
  • Klasyfikacja IFCOkno
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Dostępny w krajach:

Europa
Szwecja