Opublikuj swoje produkty
Backdraft Damper - Extruded Style Blade - Medium to High Velocity - BD-250
Pottorff

Backdraft Damper - Extruded Style Blade - Medium to High Velocity - BD-250

Backdraft Damper
Extruded Style Blade

The BD-250 backdraft damper employs gravity operated extruded style blades to restrict reverse airflow and to permit the forward flow of air in the intended direction. The BD-250 damper may be mounted vertically or horizontally (airflow up) in either exhaust or intake installations for low to medium velocity and pressure applications.

Opis
  • Standard Construction

    Frame: 1-15/16" x 15/16" X 0.125" (49 x 24 x 3) extruded aluminum channel.

    Blades: 0.07" (1.8) thick aluminum - extruded.

    Linkage: Exposed on blade.

    Bearings: Synthetic.

    Seals: Extruded vinyl blade edge.

    Minimum Size: 6" x 6" (152 x 152)

    Maximum Size:
    Single Section: 48" x 52" (1219 x 1321)
    Multiple Section: Unlimited


    Ratings

    Leakage: 13.3 cfm/ft2 @ 1.0 in. wg. (0.07 m3/s/m2 @ 0.25 kPa)

    Temperature: -40oF to 200oF (-40oC to 93oC)

Specyfikacja techniczna
  • Nr referencyjnyBackdraft-Damper-Extruded-Style-Blade-Medium-to-High-Velocity-BD-250
  • Rodzina produktuHVAC
  • Grupa produktuBackdraft Dampers
  • TypObiekt (jeden obiekt)
  • Data publikacji2024-07-16
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectHVAC - Przewody
  • Uniclass 2015 CodePr_65_65_24
  • Uniclass 2015 DescriptionDuct dampers
  • CSI MasterFormat 2014 Code23 33 13.23
  • CSI MasterFormat 2014 TitleBackdraft Dampers
  • OmniClass Number23-33 29 13
  • OmniClass TitleBackdraft Dampers