Opublikuj swoje produkty
Manual Balancing Damper - Single Blade - CD-10
Pottorff

Manual Balancing Damper - Single Blade - CD-10

Manual Balancing Damper
Single Blade

CD-10 balancing damper employs a single blade and are supplied standard with a manual locking quadrant for manual air control and balancing in low pressure and velocity applications.

Opis
  • Standard Construction

    Frame: 2" x 22 ga. (51 x 0.85) galvanized steel.

    Blades: 22 ga. (0.85) galvanized steel - single square/rectangular.

    Axles: 3/8" (10) square plated steel.

    Bearings: Synthetic.

    Control Shaft: 3/8" x 3" (10 x 76) square drive axle with manual locking quadrant for field installation.

    Minimum Size: 6" x 4" (152 x 102)

    Maximum Size: 36" x 12" (914 x 305)


    Ratings

    Maximum System Velocity: 1500 fpm (7.7 m/s)

    Maximum System Pressure: 1 in. wg. (0.25 kPa)

    Temperature: -25oF to 180oF (-32oC to 83oC)

Specyfikacja techniczna
  • Nr referencyjnyManual-Balancing-Damper-Single-Blade-CD-10
  • Rodzina produktuHVAC
  • Grupa produktuAir Control Dampers
  • TypObiekt (jeden obiekt)
  • Data publikacji2024-07-16
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectHVAC - Przewody
  • Uniclass 2015 CodePr_65_65_24
  • Uniclass 2015 DescriptionDuct dampers
  • CSI MasterFormat 2014 Code23 33 13
  • CSI MasterFormat 2014 TitleDampers
  • OmniClass Number23-33 29 00
  • OmniClass TitleHVAC Dampers