Opublikuj swoje produkty
T-Multi Built-in thermostatic body (2 ways) for mixer with hand-shower, bracket with water outlet and bath spout
Roca

T-Multi Built-in thermostatic body (2 ways) for mixer with hand-shower, bracket with water outlet and bath spout

The T- Multi collection features a minimalist design that enhances the modern shower space. Equipped with thermostatic functionality, it ensures precise temperature control and added safety. The T-Multi Switch option includes on/off buttons for easy control and intuitive use, and water flow regulation for a smooth and effortless experience.
Opis
  • Compatible with: A5A244AC00 - T-Multi Built-in thermostatic shower mixer (2 ways) with stick hand-shower, swivel wall bracket, 1.70 m PVC shower flexible hose and bath spout.
Specyfikacja techniczna
  • Nr referencyjny5E244Axx0
  • Rodzina produktuFaucets
  • Grupa produktuT-Multi
  • TypObiekt (jeden obiekt)
  • Data publikacji2025-09-18
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wHiszpania
  • Wyprodukowano wHiszpania
Klasyfikacja
  • Kategoria BIMobjectUrządzenia sanitarne - Prysznice
  • Klasyfikacja IFCZawór
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets