Publicar produtos
Switch Intermediate Alter-Vega-Blanco-Mate
ABB

Switch Intermediate Alter-Vega-Blanco-Mate

Traduzido por Google,
Switch Intermediário
Especificação

  • Alter Vega brings originality and tactile sensation through its ergonomic key, blending innovative design with functional features. This is a a white rocker which is an essential component that combines functionality and it is used for switching, measuring 71 mm x 71 mm x 25 mm. Its material used is plastic, thermoplastic, painted and with matt surface finishing. It provides IP20 degree of protection.

Especificações técnicas
  • Ref.ª únicaElectrical_Outlets-Sockets_ABB_Alter-Vega-Blanco-Mate_Switch-Intermediate
  • TipoObject (objeto único)
  • Data de publicação2026-06-12
  • Número de edição1
Classificação
  • Categoria BIMobjectComponentes elétricos - Fichas e tomadas