Publicar produtos
USB Charger Vega-Negro-Mate
ABB

USB Charger Vega-Negro-Mate

Traduzido por Google,
Carregador USB
Especificação
  • Vega and Alter Vega are part of Niessen's most comprehensive and versatile line, offering a timeless design and a wide range of finishes. This is a a black cover plate which is in charge of protecting all the circuits that distribute power in the home. Its material used is plastic, thermoplastic, painted and with matt surface finishing. It provides IP20 degree of protection.

Especificações técnicas
  • Ref.ª únicaElectrical_Outlets-Sockets_ABB_Vega-Negro-Mate_USB-Charger
  • TipoObject (objeto único)
  • Data de publicação2026-06-12
  • Número de edição1
Classificação
  • Categoria BIMobjectComponentes elétricos - Fichas e tomadas