Publicar produtos
Imagem do heroi da marca

Panoramico LEV: from the technology of the first Italian levitating train comes the first floating sliding system

From Japanese railway engineering to contemporary architectural design, ALsistem introduces the new magnetic levitation panoramic sliding system.
A solution that redefines the concept of sliding systems, making them more sustainable, high-performing, and elegant—while also being extremely quiet and capable of concretely contributing to the reduction of architectural barriers.
Thanks to magnetic levitation technology, the system eliminates the need for electric motorization, reducing friction and noise while simplifying aluminum processing. The result is faster production, more efficient installation, and lower manufacturing costs.
The system retains all the refinement of the Panoramic line while enhancing its performance:
•	smoother sliding 
•	even greater sash dimensions and weight capacity 
•	fluid and silent operation 
The magnetic field configuration, limited to the threshold and shielded on one side, ensures maximum safety, even in the presence of medical devices.
Furthermore, the sliding system can be used as a practical and safe escape route in both public and private settings such as hotels, boutiques, and high-end residences.
With this innovation, the ALsistem Panoramic reaches new levels of sophistication, technology, and distinction.