Publicar produtos
Sliding Pipe Diameter: 75 mm
Sliding Pipe Diameter: 75 mm
Sliding Pipe Diameter: 75 mm
Sliding Pipe Diameter: 75 mm
Sliding Pipe Diameter: 75 mm
Sliding Pipe Diameter: 75 mm
Sliding Pipe Diameter: 75 mm
Sliding Pipe Diameter: 75 mm
Sliding Pipe Diameter: 75 mm
Sliding Pipe Diameter: 75 mm
    Areco

    Sliding Pipe Diameter: 75 mm

    Traduzido por Google,
    O tubo deslizante é instalado na parte inferior e fora do tubo de descida para fornecer uma conexão ao coletor de folhas e ao dreno de águas residuais.
    Especificação
    • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands. Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
    Especificações técnicas
    • Ref.ª únicaARS-SLIDINGPIPE75
    • Familia de productoRoof Drainage
    • Grupo de produtosRoof
    • TipoObject (objeto único)
    • Data de publicação2020-04-01
    • Número de edição1
    Relacionado
    • Material principalAço galvanizado
    • Concebido emSweden
    • Fabricado emSweden
    Classificação
    • Categoria BIMobjectConstrução - Acessórios para telhados

    Disponibilidade da região

    Europa