Publicar produtos
Trap Connector (Plastic) Diameter: 100 mm
Trap Connector (Plastic) Diameter: 100 mm
Trap Connector (Plastic) Diameter: 100 mm
Trap Connector (Plastic) Diameter: 100 mm
Trap Connector (Plastic) Diameter: 100 mm
Trap Connector (Plastic) Diameter: 100 mm
Trap Connector (Plastic) Diameter: 100 mm
Trap Connector (Plastic) Diameter: 100 mm
Trap Connector (Plastic) Diameter: 100 mm
Trap Connector (Plastic) Diameter: 100 mm
    Areco

    Trap Connector (Plastic) Diameter: 100 mm

    Traduzido por Google,
    O Leaf Trap Connector conecta-se a drenos de águas residuais de diferentes diâmetros.
    Especificação
    • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands. Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
    Especificações técnicas
    • Ref.ª únicaARS-TRAPCONNECT100
    • Familia de productoRoof Drainage
    • Grupo de produtosRoof
    • TipoObject (objeto único)
    • Data de publicação2023-08-18
    • Número de edição1
    Relacionado
    • Material principalPlástico
    • Concebido emSweden
    • Fabricado emSweden
    Classificação
    • Categoria BIMobjectConstrução - Acessórios para telhados

    Disponibilidade da região

    Europa