Publicar produtos
Truncated and pyramid shaped planter – HEDERA
Truncated and pyramid shaped planter – HEDERA
Truncated and pyramid shaped planter – HEDERA
Truncated and pyramid shaped planter – HEDERA
Truncated and pyramid shaped planter – HEDERA
Truncated and pyramid shaped planter – HEDERA
    ATECH SAS

    Truncated and pyramid shaped planter – HEDERA

    Traduzido por Google,

    Mais do que uma peça inovadora e atípica, a floreira truncada e piramidal HEDERA é uma solução relevante de mobiliário urbano.

    Especificação
    • Materials & Finishes:
      Steel planter th. 2 mm with anti-corrosion treatment and hot lacquered steel, RAL or AkzoNobel colours of your choice
      Adjustable feet (adjustment on a maximum height of 120 mm)
      Planting liner:
      Planting liner in recycled polyethylene with anti-UV treatment
      Colour black
      Removable drainage grid
      Water reserve with overflow
      Fixing:
      To put on the ground
      Options:
      Moveable with pallet jack (including feet with grooming)
      Lifting system for planting liner

    Especificações técnicas
    • Ref.ª únicaATC010004
    • Familia de productoUrban Furniture
    • Grupo de produtosOutdoor Furniture
    • TipoObject (objeto único)
    • Data de publicação2020-02-02
    • Número de edição1
    Relacionado
    • Material principalAço
    • Material secundárioMadeira
    • Concebido emFrance
    • Fabricado emFrance
    Classificação
    • Categoria BIMobjectPaisagismo - Mobíliário Externo